How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | AF: | 0.19 |
| D: | 2.94 | V: | 1.94 in |
| H: | 0.53 in | LM: | 8.32 |
| AJ: | 5.88 | LL: | 2.12 in |
| G: | 1.94 | L: | 6.07 in |
| AA: | 9.38 | T: | 1.125 |
| P: | 1.88 in | AB: | 4.32 |
| AG: | 4.65 | BE: | 0.38 in |
| I: | 4.34 in | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Bore Code: | 18 |
| Center Distance (in): | 2.625 | Assembly: | YFC-1 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.577 | Model Code: | 26YFC |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

