How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| BE: | 0.38 in | I: | 4.34 in |
| LL: | 2.12 in | G: | 1.94 |
| BD: | 5.88 | AE2: | 0.56 |
| D: | 2.94 | AG: | 4.65 |
| T: | 1.125 | AJ: | 5.88 |
| AA: | 9.38 | AB: | 4.32 |
| AK: | 4.5 | LM: | 8.32 |
| H: | 0.53 in | L: | 6.07 in |
| AF: | 0.19 | BF: | 0.41 |
| P: | 1.88 in | U: | 0.75 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 0.577 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

