How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 6.07 in |
| H: | 0.53 in | AB: | 4.32 |
| G: | 1.94 | BE: | 0.38 in |
| AF: | 0.19 | LL: | 2.12 in |
| V: | 1.94 in | LM: | 8.32 |
| P: | 1.88 in | BD: | 5.88 |
| AG: | 4.65 | I: | 4.34 in |
| AK: | 4.5 | BF: | 0.41 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | AA: | 9.38 |
| T: | 1.125 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.577 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output RPM: | 21.9 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

