How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | BD: | 9 |
| AE2: | 0.56 | L1: | 9.32 in |
| BE1: | 0.5 in | U: | 0.75 in |
| L: | 6.07 in | D: | 2.94 |
| LL: | 2.12 in | AA: | 9.38 |
| AF: | 0.19 | V: | 1.94 in |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 4.34 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| T: | 1.125 | H: | 0.53 in |
| P: | 1.88 in | G: | 1.94 |
Technical Specifications
| Assembly: | YFC-1 | Bore Code: | 18 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.9 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 175 | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

