How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AE2: | 0.56 |
| AF: | 0.19 | L1: | 9.32 in |
| AK: | 8.5 | T: | 1.125 |
| BF: | 0.53 | V: | 1.94 in |
| G: | 1.94 | AB: | 4.32 |
| D: | 2.94 | BE1: | 0.5 in |
| I: | 4.34 in | L: | 6.07 in |
| BD: | 9 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| U: | 0.75 in | AG: | 4.65 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Model Code: | 26YFC |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.9 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

