Grove Gear 26YFC-1-1.125-180TC-100-L2
Part #:26YFC-1-1.125-180TC-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | T: | 1.125 |
| BF: | 0.53 | P: | 1.88 in |
| U: | 0.75 in | AA: | 9.38 |
| AJ: | 7.25 | H: | 0.53 in |
| AE2: | 0.56 | G: | 1.94 |
| V: | 1.94 in | BE1: | 0.5 in |
| D: | 2.94 | BD: | 9 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| L: | 6.07 in | AB: | 4.32 |
| LL: | 2.12 in | AG: | 4.65 |
| I: | 4.34 in | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.386 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

