Grove Gear 26YFC-1-1.125-180TC-100-L4
Part #:26YFC-1-1.125-180TC-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | I: | 4.34 in |
| AG: | 4.65 | AB: | 4.32 |
| BE1: | 0.5 in | H: | 0.53 in |
| D: | 2.94 | T: | 1.125 |
| V: | 1.94 in | P: | 1.88 in |
| BD: | 9 | BF: | 0.53 |
| LL: | 2.12 in | AK: | 8.5 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | AJ: | 7.25 |
| L1: | 9.32 in | G: | 1.94 |
| AA: | 9.38 | AF: | 0.19 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.386 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 17.5 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 26YFC |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

