Grove Gear 26YFC-1-1.125-180TC-100-L9
Part #:26YFC-1-1.125-180TC-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| L1: | 9.32 in | AF: | 0.19 |
| BF: | 0.53 | U: | 0.75 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| T: | 1.125 | LL: | 2.12 in |
| BD: | 9 | AG: | 4.65 |
| G: | 1.94 | AB: | 4.32 |
| AE2: | 0.56 | V: | 1.94 in |
| AA: | 9.38 | AK: | 8.5 |
| D: | 2.94 | L: | 6.07 in |
| P: | 1.88 in | I: | 4.34 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 17.5 |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.386 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

