How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | D: | 2.94 |
| U: | 0.75 in | BD: | 9 |
| AF: | 0.19 | L: | 6.07 in |
| G: | 1.94 | H: | 0.53 in |
| T: | 1.125 | AA: | 9.38 |
| BE1: | 0.5 in | I: | 4.34 in |
| V: | 1.94 in | LL: | 2.12 in |
| AG: | 4.65 | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | AE2: | 0.56 |
| AJ: | 7.25 | AB: | 4.32 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.92 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Bore Code: | 18 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Center Distance (in): | 2.625 |
| Ratio: | 15:1 | Motor Frame Size: | 180TC |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 117 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

