How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| AG: | 4.65 | BE1: | 0.5 in |
| D: | 2.94 | P: | 1.88 in |
| L: | 6.07 in | L1: | 9.32 in |
| H: | 0.53 in | T: | 1.125 |
| AA: | 9.38 | G: | 1.94 |
| LL: | 2.12 in | AK: | 8.5 |
| V: | 1.94 in | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AJ: | 7.25 | U: | 0.75 in |
| I: | 4.34 in | AF: | 0.19 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Output RPM: | 117 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.92 |
| Product Type: | Right Angle | Model Code: | 26YFC |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Gear Type: | Worm | Bore Code: | 18 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

