How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | U: | 0.75 in |
| L: | 6.07 in | I: | 4.34 in |
| L1: | 9.32 in | T: | 1.125 |
| H: | 0.53 in | BF: | 0.53 |
| BD: | 9 | G: | 1.94 |
| LL: | 2.12 in | AA: | 9.38 |
| AJ: | 7.25 | P: | 1.88 in |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AK: | 8.5 | AB: | 4.32 |
| AG: | 4.65 | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.92 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Bore Code: | 18 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

