How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 9.32 in |
| AF: | 0.19 | H: | 0.53 in |
| AB: | 4.32 | P: | 1.88 in |
| LL: | 2.12 in | AK: | 8.5 |
| V: | 1.94 in | BE1: | 0.5 in |
| D: | 2.94 | L: | 6.07 in |
| G: | 1.94 | AA: | 9.38 |
| I: | 4.34 in | BF: | 0.53 |
| AE2: | 0.56 | U: | 0.75 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | T: | 1.125 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.92 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Bore Code: | 18 |
| Ratio: | 15:1 | Output RPM: | 117 |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

