How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 8.5 |
| L: | 6.07 in | LL: | 2.12 in |
| L1: | 9.32 in | G: | 1.94 |
| I: | 4.34 in | AF: | 0.19 |
| AG: | 4.65 | H: | 0.53 in |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | AA: | 9.38 |
| D: | 2.94 | AB: | 4.32 |
| BD: | 9 | T: | 1.125 |
| AJ: | 7.25 | P: | 1.88 in |
| U: | 0.75 in | V: | 1.94 in |
Technical Specifications
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 26YFC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.37 |
| Motor Frame Size: | 180TC | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

