How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | L: | 6.07 in |
| AG: | 4.65 | P: | 1.88 in |
| U: | 0.75 in | AA: | 9.38 |
| I: | 4.34 in | BF: | 0.53 |
| T: | 1.125 | BD: | 9 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | D: | 2.94 |
| G: | 1.94 | AJ: | 7.25 |
| AE2: | 0.56 | AK: | 8.5 |
| L1: | 9.32 in | BE1: | 0.5 in |
| AB: | 4.32 | AF: | 0.19 |
Technical Specifications
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 18 | Gear Type: | Worm |
| Ratio: | 25:1 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.95 |
| Output RPM: | 70 | Output Diameter (in): | 1.125 in |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Ratio Range: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

