How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | L: | 6.07 in |
| AG: | 4.65 | BE1: | 0.5 in |
| G: | 1.94 | AK: | 8.5 |
| BD: | 9 | D: | 2.94 |
| H: | 0.53 in | AB: | 4.32 |
| L1: | 9.32 in | BF: | 0.53 |
| AF: | 0.19 | AE2: | 0.56 |
| AJ: | 7.25 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AA: | 9.38 | U: | 0.75 in |
| V: | 1.94 in | T: | 1.125 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.95 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 18 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

