How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 6.07 in |
| L1: | 9.32 in | BE1: | 0.5 in |
| H: | 0.53 in | LL: | 2.12 in |
| AG: | 4.65 | V: | 1.94 in |
| AK: | 8.5 | D: | 2.94 |
| AF: | 0.19 | BD: | 9 |
| T: | 1.125 | P: | 1.88 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AA: | 9.38 |
| BF: | 0.53 | I: | 4.34 in |
| G: | 1.94 | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Bore Code: | 18 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 1.65 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

