How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BE1: | 0.5 in |
| AB: | 4.32 | G: | 1.94 |
| BD: | 9 | T: | 1.125 |
| U: | 0.75 in | BF: | 0.53 |
| AA: | 9.38 | AE2: | 0.56 |
| AK: | 8.5 | H: | 0.53 in |
| L1: | 9.32 in | L: | 6.07 in |
| LL: | 2.12 in | AF: | 0.19 |
| I: | 4.34 in | P: | 1.88 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.34 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 18 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

