How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BE1: | 0.5 in |
| G: | 1.94 | U: | 0.75 in |
| H: | 0.53 in | AE2: | 0.56 |
| AK: | 8.5 | LL: | 2.12 in |
| BD: | 9 | AF: | 0.19 |
| L1: | 9.32 in | P: | 1.88 in |
| D: | 2.94 | L: | 6.07 in |
| AB: | 4.32 | T: | 1.125 |
| BF: | 0.53 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| V: | 1.94 in | AA: | 9.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.8 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 5:1 | Service Factor: | 1 |
| Model Code: | 26YFC | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Assembly: | YFC-1 |
| Bore Code: | 18 | Output RPM: | 339 |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

