How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | V: | 1.94 in |
| LL: | 2.12 in | U: | 0.75 in |
| AE2: | 0.56 | AG: | 4.65 |
| AK: | 8.5 | AA: | 9.38 |
| AF: | 0.19 | P: | 1.88 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| T: | 1.125 | I: | 4.34 in |
| D: | 2.94 | BF: | 0.53 |
| BD: | 9 | L: | 6.07 in |
| AB: | 4.32 | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.8 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio: | 5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Gear Type: | Worm | Output RPM: | 339 |
| Output Shaft Assembly Code: | 1 | Model Code: | 26YFC |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

