How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 7.25 |
| BF: | 0.53 | V: | 1.94 in |
| G: | 1.94 | AA: | 9.38 |
| P: | 1.88 in | AG: | 4.65 |
| L: | 6.07 in | AE2: | 0.56 |
| BD: | 9 | L1: | 9.32 in |
| D: | 2.94 | LL: | 2.12 in |
| H: | 0.53 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| T: | 1.125 | BE1: | 0.5 in |
| I: | 4.34 in | U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.8 |
| Model Code: | 26YFC | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Ratio: | 5:1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 339 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

