How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BF: | 0.53 |
| BD: | 9 | T: | 1.125 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| D: | 2.94 | AG: | 4.65 |
| AF: | 0.19 | AJ: | 7.25 |
| I: | 4.34 in | AK: | 8.5 |
| AE2: | 0.56 | AB: | 4.32 |
| P: | 1.88 in | AA: | 9.38 |
| L: | 6.07 in | H: | 0.53 in |
| BE1: | 0.5 in | LL: | 2.12 in |
| L1: | 9.32 in | U: | 0.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.883 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output RPM: | 29.2 | Bore Code: | 18 |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

