How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | I: | 4.34 in |
| L: | 6.07 in | BE1: | 0.5 in |
| T: | 1.125 | V: | 1.94 in |
| AA: | 9.38 | U: | 0.75 in |
| AK: | 8.5 | AF: | 0.19 |
| G: | 1.94 | LL: | 2.12 in |
| BD: | 9 | AE2: | 0.56 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | H: | 0.53 in |
| L1: | 9.32 in | P: | 1.88 in |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 29.2 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 18 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.883 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

