How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | I: | 4.34 in |
| BE1: | 0.5 in | G: | 1.94 |
| BD: | 9 | H: | 0.53 in |
| AA: | 9.38 | T: | 1.125 |
| AF: | 0.19 | LL: | 2.12 in |
| AG: | 4.65 | L: | 6.07 in |
| BF: | 0.53 | D: | 2.94 |
| AE2: | 0.56 | L1: | 9.32 in |
| AJ: | 7.25 | AK: | 8.5 |
| U: | 0.75 in | V: | 1.94 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Model Code: | 26YFC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

