How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 1.94 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| AF: | 0.19 | AA: | 9.38 |
| U: | 0.75 in | AJ: | 7.25 |
| AG: | 4.65 | L1: | 9.32 in |
| LL: | 2.12 in | D: | 2.94 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | T: | 1.125 |
| H: | 0.53 in | I: | 4.34 in |
| AB: | 4.32 | L: | 6.07 in |
| P: | 1.88 in | G: | 1.94 |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Bore Code: | 18 |
| Ratio: | 7.5:1 | Model Code: | 26YFC |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

