How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AF: | 0.19 |
| D: | 2.94 | G: | 1.94 |
| L1: | 9.32 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AE2: | 0.56 |
| AA: | 9.38 | BD: | 9 |
| AG: | 4.65 | L: | 6.07 in |
| LL: | 2.12 in | U: | 0.75 in |
| BE1: | 0.5 in | P: | 1.88 in |
| I: | 4.34 in | AB: | 4.32 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.9 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

