How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AB: | 4.32 | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
| LL: | 2.12 in | U: | 0.75 in |
| H: | 0.53 in | AG: | 4.65 |
| L: | 6.07 in | AA: | 9.38 |
| AE2: | 0.56 | P: | 1.88 in |
| AF: | 0.19 | L1: | 9.32 in |
| T: | 1.125 | AK: | 8.5 |
| G: | 1.94 | V: | 1.94 in |
| I: | 4.34 in | BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Series Code: | OE | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.9 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

