How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BE1: | 0.5 in |
| D: | 2.94 | V: | 1.94 in |
| AB: | 4.32 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AE2: | 0.56 | AK: | 8.5 |
| T: | 1.125 | U: | 0.75 in |
| G: | 1.94 | AG: | 4.65 |
| L1: | 9.32 in | AJ: | 7.25 |
| H: | 0.53 in | L: | 6.07 in |
| AF: | 0.19 | P: | 1.88 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 175 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.9 |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

