How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 4.32 |
| LL: | 2.12 in | I: | 4.34 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| AG: | 4.65 | AK: | 8.5 |
| BF: | 0.53 | H: | 0.53 in |
| G: | 1.94 | U: | 0.75 in |
| AJ: | 7.25 | AF: | 0.19 |
| V: | 1.94 in | T: | 1.125 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| L1: | 9.32 in | P: | 1.88 in |
| L: | 6.07 in | AA: | 9.38 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Ratio Range: | 10:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | 26YFC | Assembly: | YFC-1 |
| Service Factor: | 1 | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 3.9 | Ratio: | 10:1 |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

