How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | BE1: | 0.5 in |
| U: | 0.75 in | LL: | 2.12 in |
| L1: | 9.32 in | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| I: | 4.34 in | G: | 1.94 |
| AA: | 9.38 | AB: | 4.32 |
| AG: | 4.65 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| D: | 2.94 | V: | 1.94 in |
| P: | 1.88 in | AE2: | 0.56 |
| AF: | 0.19 | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 17.5 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Output Diameter (in): | 1.125 in | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Gear Type: | Worm |
| Model Code: | 26YFC | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

