How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 6.07 in |
| BF: | 0.53 | AE2: | 0.56 |
| AK: | 8.5 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| G: | 1.94 | I: | 4.34 in |
| LL: | 2.12 in | BD: | 9 |
| AB: | 4.32 | AA: | 9.38 |
| AJ: | 7.25 | AG: | 4.65 |
| D: | 2.94 | U: | 0.75 in |
| BE1: | 0.5 in | P: | 1.88 in |
| V: | 1.94 in | AF: | 0.19 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Bore Code: | 18 | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

