How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | V: | 1.94 in |
| BD: | 9 | AJ: | 7.25 |
| AF: | 0.19 | T: | 1.125 |
| AK: | 8.5 | AE2: | 0.56 |
| BE1: | 0.5 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AB: | 4.32 | AA: | 9.38 |
| D: | 2.94 | BF: | 0.53 |
| I: | 4.34 in | AG: | 4.65 |
| U: | 0.75 in | G: | 1.94 |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Motor Frame Size: | 210TC |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Series Code: | OE |
| Bore Code: | 18 | Output RPM: | 17.5 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

