How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AE2: | 0.56 |
| V: | 1.94 in | AB: | 4.32 |
| H: | 0.53 in | LL: | 2.12 in |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | L: | 6.07 in |
| AA: | 9.38 | BE1: | 0.5 in |
| U: | 0.75 in | T: | 1.125 |
| D: | 2.94 | AF: | 0.19 |
| AK: | 8.5 | L1: | 9.32 in |
| G: | 1.94 | AG: | 4.65 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Series Code: | OE | Bore Code: | 18 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.92 |
| Service Factor: | 1 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

