How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.53 |
| D: | 2.94 | AJ: | 7.25 |
| L: | 6.07 in | I: | 4.34 in |
| L1: | 9.32 in | AB: | 4.32 |
| H: | 0.53 in | AK: | 8.5 |
| G: | 1.94 | V: | 1.94 in |
| T: | 1.125 | AA: | 9.38 |
| AF: | 0.19 | LL: | 2.12 in |
| AG: | 4.65 | P: | 1.88 in |
| BD: | 9 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.37 |
| Model Code: | 26YFC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

