How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | BF: | 0.53 |
| AB: | 4.32 | AE2: | 0.56 |
| BD: | 9 | I: | 4.34 in |
| AA: | 9.38 | BE1: | 0.5 in |
| U: | 0.75 in | AJ: | 7.25 |
| LL: | 2.12 in | L1: | 9.32 in |
| V: | 1.94 in | G: | 1.94 |
| H: | 0.53 in | AK: | 8.5 |
| P: | 1.88 in | L: | 6.07 in |
| T: | 1.125 | D: | 2.94 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 1.95 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

