How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | BF: | 0.53 |
| V: | 1.94 in | L: | 6.07 in |
| I: | 4.34 in | AB: | 4.32 |
| P: | 1.88 in | D: | 2.94 |
| BD: | 9 | H: | 0.53 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| AA: | 9.38 | AE2: | 0.56 |
| U: | 0.75 in | G: | 1.94 |
| L1: | 9.32 in | AK: | 8.5 |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Model Code: | 26YFC | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 1.95 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output RPM: | 70 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.125 in | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

