How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 2.94 |
| AA: | 9.38 | T: | 1.125 |
| BF: | 0.53 | U: | 0.75 in |
| AB: | 4.32 | G: | 1.94 |
| P: | 1.88 in | H: | 0.53 in |
| AG: | 4.65 | AF: | 0.19 |
| I: | 4.34 in | V: | 1.94 in |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | L: | 6.07 in |
| AK: | 8.5 | AE2: | 0.56 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Ratio: | 25:1 |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 18 | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

