How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BF: | 0.53 |
| AB: | 4.32 | AE2: | 0.56 |
| L: | 6.07 in | H: | 0.53 in |
| U: | 0.75 in | I: | 4.34 in |
| BD: | 9 | L1: | 9.32 in |
| T: | 1.125 | AF: | 0.19 |
| AA: | 9.38 | AK: | 8.5 |
| AJ: | 7.25 | G: | 1.94 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| LL: | 2.12 in | V: | 1.94 in |
| D: | 2.94 | BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.65 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Ratio: | 30:1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

