How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BD: | 9 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AK: | 8.5 | P: | 1.88 in |
| G: | 1.94 | I: | 4.34 in |
| AG: | 4.65 | L1: | 9.32 in |
| AA: | 9.38 | AJ: | 7.25 |
| V: | 1.94 in | H: | 0.53 in |
| D: | 2.94 | AF: | 0.19 |
| AB: | 4.32 | BE1: | 0.5 in |
| U: | 0.75 in | BF: | 0.53 |
| AE2: | 0.56 | T: | 1.125 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.65 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Bore Code: | 18 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Ratio: | 30:1 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

