How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.19 |
| T: | 1.125 | D: | 2.94 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| V: | 1.94 in | AE2: | 0.56 |
| AK: | 8.5 | L: | 6.07 in |
| H: | 0.53 in | I: | 4.34 in |
| BD: | 9 | G: | 1.94 |
| AA: | 9.38 | AB: | 4.32 |
| BE1: | 0.5 in | L1: | 9.32 in |
| BF: | 0.53 | U: | 0.75 in |
| AG: | 4.65 | P: | 1.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 40:1 |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Bore Code: | 18 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.34 | Ratio: | 40:1 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

