How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 9 |
| V: | 1.94 in | I: | 4.34 in |
| AA: | 9.38 | BE1: | 0.5 in |
| AB: | 4.32 | AE2: | 0.56 |
| LL: | 2.12 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| L: | 6.07 in | AJ: | 7.25 |
| AK: | 8.5 | AF: | 0.19 |
| P: | 1.88 in | U: | 0.75 in |
| L1: | 9.32 in | BF: | 0.53 |
| H: | 0.53 in | T: | 1.125 |
Technical Specifications
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.08 |
| Output RPM: | 35 | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Bore Code: | 18 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 50:1 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Model Code: | 26YFC |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

