How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | V: | 1.94 in |
| L1: | 9.32 in | AF: | 0.19 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| G: | 1.94 | U: | 0.75 in |
| I: | 4.34 in | D: | 2.94 |
| AE2: | 0.56 | L: | 6.07 in |
| BE1: | 0.5 in | BF: | 0.53 |
| LL: | 2.12 in | H: | 0.53 in |
| T: | 1.125 | AB: | 4.32 |
| P: | 1.88 in | AG: | 4.65 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.08 | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 50:1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Bore Code: | 18 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

