How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AK: | 8.5 |
| BE1: | 0.5 in | U: | 0.75 in |
| BF: | 0.53 | BD: | 9 |
| V: | 1.94 in | D: | 2.94 |
| G: | 1.94 | AB: | 4.32 |
| L: | 6.07 in | L1: | 9.32 in |
| AA: | 9.38 | P: | 1.88 in |
| H: | 0.53 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AJ: | 7.25 | AG: | 4.65 |
| T: | 1.125 | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.08 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 26YFC | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Bore Code: | 18 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 35 |
| Assembly: | YFC-1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

