How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L1: | 9.32 in |
| AA: | 9.38 | AB: | 4.32 |
| P: | 1.88 in | V: | 1.94 in |
| L: | 6.07 in | AF: | 0.19 |
| BF: | 0.53 | I: | 4.34 in |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| G: | 1.94 | BD: | 9 |
| U: | 0.75 in | BE1: | 0.5 in |
| AK: | 8.5 | D: | 2.94 |
| AG: | 4.65 | AJ: | 7.25 |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 1.08 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

