How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AE2: | 0.56 | I: | 4.34 in |
| U: | 0.75 in | D: | 2.94 |
| L1: | 9.32 in | LL: | 2.12 in |
| AG: | 4.65 | AK: | 8.5 |
| AF: | 0.19 | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| V: | 1.94 in | AB: | 4.32 |
| P: | 1.88 in | AA: | 9.38 |
| L: | 6.07 in | H: | 0.53 in |
| T: | 1.125 | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.577 | Output Shaft Direction: | 1 |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Ratio: | 80:1 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

