How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | P: | 1.88 in |
| H: | 0.53 in | BF: | 0.53 |
| T: | 1.125 | LL: | 2.12 in |
| AB: | 4.32 | AJ: | 7.25 |
| BE1: | 0.5 in | L1: | 9.32 in |
| AA: | 9.38 | AE2: | 0.56 |
| U: | 0.75 in | V: | 1.94 in |
| BD: | 9 | AG: | 4.65 |
| AK: | 8.5 | AF: | 0.19 |
| G: | 1.94 | L: | 6.07 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Ratio Range: | 80:1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output RPM: | 21.9 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.577 | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

