How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LM: | 8.32 |
| AA: | 9.38 | AJ: | 5.88 |
| AF: | 0.19 | AB: | 4.32 |
| LL: | 2.12 in | P: | 1.88 in |
| U: | 0.75 in | BE: | 0.38 in |
| G: | 1.94 | AK: | 4.5 |
| T: | 1.125 | BD: | 5.88 |
| V: | 1.94 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| H: | 0.53 in | D: | 2.94 |
| L: | 6.07 in | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.9 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Bore Code: | 18 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

