How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AE2: | 0.56 |
| LM: | 8.32 | U: | 0.75 in |
| H: | 0.53 in | LL: | 2.12 in |
| AJ: | 5.88 | L: | 6.07 in |
| AK: | 4.5 | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | D: | 2.94 |
| T: | 1.125 | AB: | 4.32 |
| V: | 1.94 in | I: | 4.34 in |
| G: | 1.94 | P: | 1.88 in |
| AF: | 0.19 | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Output RPM: | 175 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 18 |
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 3.9 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

