How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| L: | 6.07 in | AG: | 4.65 |
| AK: | 4.5 | BD: | 5.88 |
| D: | 2.94 | AF: | 0.19 |
| AB: | 4.32 | BF: | 0.41 |
| U: | 0.75 in | T: | 1.125 |
| LL: | 2.12 in | I: | 4.34 in |
| P: | 1.88 in | V: | 1.94 in |
| LM: | 8.32 | BE: | 0.38 in |
| AA: | 9.38 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.386 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

