How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | L: | 6.07 in |
| LL: | 2.12 in | LM: | 8.32 |
| I: | 4.34 in | AK: | 4.5 |
| H: | 0.53 in | T: | 1.125 |
| BE: | 0.38 in | U: | 0.75 in |
| AJ: | 5.88 | P: | 1.88 in |
| AB: | 4.32 | G: | 1.94 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | BF: | 0.41 |
| D: | 2.94 | AG: | 4.65 |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.386 | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Bore Code: | 18 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

