How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AG: | 4.65 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | LM: | 8.32 |
| AJ: | 5.88 | H: | 0.53 in |
| LL: | 2.12 in | P: | 1.88 in |
| I: | 4.34 in | BE: | 0.38 in |
| AK: | 4.5 | V: | 1.94 in |
| BD: | 5.88 | BF: | 0.41 |
| AA: | 9.38 | AF: | 0.19 |
| AB: | 4.32 | L: | 6.07 in |
| G: | 1.94 | T: | 1.125 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Ratio: | 15:1 | Bore Code: | 18 |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 2.92 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

